Power Panel PP351, 5.7" QVGA color TFT display, 6 soft keys, 16 function keys and 20 system keys, 128 MB SDRAM, CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC (order
Power Panel PP352, 5.7" QVGA color TFT display, 20 function keys and 20 system keys, 128 MB SDRAM, CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC (order screw clamp
Panel PC 725 15" XGA, 15" XGA color TFT display with touch screen (resistive), connections for 1x RS232, 3x USB 2.0, 2x Ethernet 10/100, IP65 protection, 24 VDC. Flange installation on top. Order connector [...] connector for power supply separately (screw clamp terminal block: 0TB103.9, cage clamp terminal block: 0TB103.91).
Panel PC 725 15" XGA, 15" XGA color TFT display with touch screen (resistive), connections for 1x RS232, 3x USB 2.0, 2x Ethernet 10/100, IP65 protection, 24 VDC. Flange installation on the bottom. Order [...] Order connector for power supply separately (screw clamp terminal block: 0TB103.9, cage clamp terminal block: 0TB103.91).
Power Panel PP120 5.7" QVGA color LCD display with touch screen (resistive), 128 MB SDRAM, CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, battery, metal housing, IP65 protection (front), 24 VDC
Power Panel PP120 10.4" VGA color TFT display with touch screen (resistive), 128 MB SDRAM, CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, battery, metal housing, IP65 protection (front), 24 VDC
Power Panel PP120 BIOS 15" XGA TFT color display with touch screen (resistive), CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, 128 MB SDRAM, battery, metal housing, IP65 protection (front), 24
Power Panel PP120 12.1" SVGA color TFT display with touch screen (resistive), 128 MB SDRAM, CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, battery, metal housing, IP65 protection (front), 24 VDC
Power Panel PP320 BIOS 5.7" VGA color TFT display with touch screen (resistive), 512 MB SDRAM, CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, battery, metal housing, IP65 protection (front), 24
Power Panel PP45 5.7" QVGA monochrome LC display with touch screen (resistive), 10 touch-keys, 64 MB DRAM, 48 kB SRAM, CompactFlash slot, 1x ETH 10/100, 1x X2X Link, 2x USB, IP65 protection (from front)
Välj land och språk