(1 key), X2X interface, 24 VDC, terminal blocks included in delivery, width suitable for 10.1" Power Panel T/C
(1 key), X2X interface, 24 VDC, terminal blocks included in delivery, width suitable for 5.7" Power Panel T/C
(1 key), X2X interface, 24 VDC, terminal blocks included in delivery, width suitable for 4.3" Power Panel T/C
Power Panel PP65, 5.7" QVGA color TFT display with touch screen (resistive), 128 MB DRAM, 232 kB SRAM, CompactFlash slot, 1x ETH 10/100, 1x POWERLINK, 2x USB, IP65 protection (front), order application
Slide-in label template 5.7" for Power Panel 4PP152.0571-01, 4PP152.0571-21, 4PP252.0571-45, 4PP252.0571-65, 4PP252.0571-85, 4PP252.0571-A5, 4PP452.0571-65, 4PP452.0571-75. For 2 devices.
Slide-in label template 5.7" for Power Panel 4PP151.0571-01, 4PP151.0571-21, 4PP251.0571-45, 4PP251.0571-65, 4PP251.0571-85, 4PP251.0571-A5, 4PP451.0571-65, 4PP451.0571-75. For 3 devices.
Power Panel PP45 5.7" QVGA m LC display, 24 keys, 64 MB DRAM, 48 kB SRAM, CompactFlash slot, 1x ETH 10/100, 1x X2X Link, IP65 protection (from front), order program memory separately, order TB103 and TB704
Power Panel PP120 15" XGA color TFT display with touch screen (resistive); 16 MB SDRAM; Compact Flash slot (type I); ETH 10/100; RS 232; 2xUSB; metal housing, IP 65 protection (front side); 24 VDC (screw
Power Panel PP120 5.7" QVGA monochrome LC-display with touch screen (resistive); 64 MB SDRAM; Compact Flash slot (type I); ETH 10/100; RS 232; 2xUSB; metal housing, IP 65 protection (front side); 24 VDC
Välj land och språk