Power Panel 582 10.4" VGA TFT display with touch screen (resistive), 20 44 function keys and 20 system keys, connections for 1x RS232, 3x USB 2.0, 1x Ethernet 10/100/1000, can be expanded with an interface [...] interface board, IP65 protection (front), order 24 VDC connector for power supply separately (screw clamp terminal block: 0TB103.9, cage clamp terminal block: 0TB103.91).
Power Panel 581 10.4" VGA TFT display with touch screen (resistive), 20 38 function keys and 20 system keys, connections for 1x RS232, 3x USB 2.0, 1x Ethernet 10/100/1000, can be expanded with an interface [...] interface board, IP65 protection (front), order 24 VDC connector for power supply separately (screw clamp terminal block: 0TB103.9, cage clamp terminal block: 0TB103.91).
the Power Panel C650 provides multiple communication options in every panel size and supports modern interfaces such as OPC UA FX, as well as Powerlink, X2X and CAN. In this way, the Power Panel C650 [...] between legacy panels and modern performance needs. Like all products in the Power Panel range, the C650 incorporates Automation Runtime in a single device. Automation Runtime is a powerful software kernel [...] and Panels at B&R Industrial Automation. The visualization software mapp View from B&R automation engineers have all the tools they need to create powerful, intuitive, HMI screens on the Power Panel C650
blue (1 key), X2X interface, 24 VDC, terminal blocks included in delivery, width suitable for 7" Power Panel T/C
Power Panel C70, 7.0", landscape format. CPU and memory: Intel Atom 333 MHz (compatible), 256 MB DDRAM, 32 kB FRAM, 2 GB onboard flash drive. Display and touch screen: 7.0", 800 x 480 (WVGA) resolution
2005 power supply module, 24 VDC, 50 W, with expansion slot
X20 Compact-S PLC, ARM Cortex-A9-500, 256 MB DDR3 RAM, 32 kB FRAM, 1 GB onboard flash drive, 2 USB interfaces, 1 RS232 interface, 1 POWERLINK interface, 1 Ethernet interface 10/100BASE-T, can be expanded [...] expanded with X20 interface slot. Order bus base, power supply module and terminal block separately!
(1 key), X2X interface, 24 VDC, terminal blocks included in delivery, width suitable for 5.7" Power Panel T/C
(1 key), X2X interface, 24 VDC, terminal blocks included in delivery, width suitable for 4.3" Power Panel T/C
Välj land och språk