Power Panel PP420, 15" XGA color TFT display with touch screen (resistive), 1 aPCI slot, 128 MB SDRAM, 512 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC
added an operator terminal with a glass screen and multi-touch technology to its Power Panel T-Series. The new Power Panel T50 is available in widescreen variants with a diagonal of up to 10.1" diagonal [...] and is equipped with a gigabit-capable Ethernet interface. Compact and versatile With the new Power Panel T50, B&R offers a modern operator terminal with glass touch screen for web-based or VNC-based HMI [...] devices easy to mount in either a control cabinet or swing arm system. Easy configuration The Power Panel T50 comes with an integrated service page that opens without having to be installed and offers
The Power Panel C80 offers the highest performance for every industry The new Power Panel C80 offers the combined advantages of a powerful controller and a modern operator terminal in a single HMI device [...] can be connected directly to the panel. There's no need for additional controllers. The user only has to switch on the Power Panel C80 and transfer the application. Powerful and cost-effective On the Intel [...] intuitive user experience. The front of the panel has IP65 protection, making the Power Panel C80 ideal for use in harsh environments. This multi-touch panel is available with a clear or anti-glare glass
Slide-in label template 10.4" for Power Panel 4PP180.1043-31, 4PP280.1043-75, 4PP280.1043-B5, 4PP480.1043-75. For 3 devices.
B&R presents ultra-thin Power Panels for swing arm systems B&R now offers its Power Panel operator panels for swing arm mounting. The compact terminals feature all-round IP67 protection and are perfectly [...] position. The Power Panels can also be installed on VESA mounting units. The FT50 terminals have a Power over Ethernet (PoE) connection, which means only a single cable provides both power supply and network [...] are available in widescreen format in five sizes from 5.0" to 21.5". With an embedded browser, Power Panel T50 Field HMI terminals are well-suited for displaying web-based HMI applications with mapp View
B&R presents impressive Power Panel for demanding web-based HMI applications B&R has added the powerful T80 operator terminal to its Power Panel T-Series. A high-performance Intel Atom processor enables [...] settings can easily be saved on a USB flash drive and copied to other Power Panel T80 devices. Protected operating system The Power Panel T80 operating system is completely protected against unwanted changes [...] enables versatile, dynamic web-based HMI solutions. The elegant glass screen makes the Power Panels the perfect accent for a high-end machine design. The glass screen has integrated edge protection to endure
2005 POWERLINK bus controller, 2 POWERLINK interfaces, electrically isolated, slot for power supply modules
outlets make the Power Panel an easy-to-mount space saver. Available mounting types include standard brackets, panel mounting or front plate mounting. Web-based HMI The versatile Power Panel has an embedded [...] B&R offers versatile operator panel for mobile machinery B&R is expanding its mobile automation portfolio to include the Power Panel T50 mobile. The operator panel offers highly reliable operation for [...] construction and municipal vehicles. It is available with display diagonals of 5", 7" or 10.1". The Power Panel T50 mobile's die-cast aluminum housing provides the necessary mechanical rigidity. With IP67 protection
Power connection cable, 4-pin, straight, 0.5 m
Slide-in label template 10.4" for Power Panel 4PP151.1043-31, 4PP181.1043-31, 4PP251.1043-75, 4PP251.1043-B5, 4PP281.1043-75, 4PP481.1043-75, 4PP481.1043-B5. For Panel PC 5PC781.1043-00. For 1 device.
Välj land och språk