Set Power Panel PP252 light X2X 5,7" QVGA LCD monochrome; 64 MB SDRAM; 256 kB SRAM.
ACPi P66 EMC kit for size D 3ph. 200…240 VAC: Power output class: 5.5 - 7.5 kW 3ph. 380…500 VAC: Power output class: 5.5 - 7.5 kW 3ph. 525…600 VAC: Power output class: 5.5 - 7.5 kW
Set Power Panel PP220 compact CAN 5.7" QVGA LCD monochrome; 64 MB SDRAM; 256 kB SRAM; ETH 10/100.
Set Power Panel PP220 compact CAN 5.7" QVGA LCD color; 64 MB SDRAM; 256 kB SRAM; ETH 10/100.
Set Power Panel PP251 compact CAN 5.7" QVGA LCD monochrome; 64 MB SDRAM; 256 kB SRAM; ETH 10/100.
Set Power Panel PP251 compact CAN 5.7" QVGA LCD color; 64 MB SDRAM; 256 kB SRAM; ETH 10/100.
Set Power Panel PP252 compact CAN 5.7" QVGA LCD monochrome; 64 MB SDRAM; 256 kB SRAM; ETH 10/100.
Set Power Panel PP252 compact CAN 5.7" QVGA LCD color; 64 MB SDRAM; 256 kB SRAM; ETH 10/100.
Set Power Panel PP420 compact CAN 5.7" QVGA LCD m; 128 MB SDRAM; 512 kB SRAM; ETH 10/100.
Set Power Panel PP420 compact CAN 5.7" QVGA TFT color; 128 MB SDRAM; 512 kB SRAM; ETH 10/100.
Välj land och språk