PC card memory card, 4 MB FlashPROM, memory card can only be used with the Power Panel PP41
OEM MS-WinXP Embedded Runtime PP120 preinstalled on CompactFlash 256 MB; for Power Panel 100 BIOS.
Microsoft OEM Windows Embedded Standard 2009, English; for Power Panel 300; please order CompactFlash separately (minimum 1 GB).
Microsoft OEM Windows Embedded Standard 2009, English; for Power Panel 400; please order CompactFlash separately (minimum 1 GB).
ACPi P66 EMC kit for size E 3ph. 200…240 VAC: Power output class: 11 - 15 kW 3ph. 380…500 VAC: Power output class: 11 - 15 kW 3ph. 525…600 VAC: Power output class: 11 - 15 kW
ACPi P76, P74/P74new fan 1-ph. 200…240 VAC: Power output class: 1.1 - 2.2 kW 3-ph. 380…500 VAC: Power output class: 2.2 - 4 kW
Set Power Panel PP220 light CAN 5.7" QVGA LCD monochrome; 64 MB SDRAM; 256 kB SRAM.
Set Power Panel PP220 light CAN 5.7" QVGA LCD color; 64 MB SDRAM; 256 kB SRAM.
Set Power Panel PP251 light CAN 5,7" QVGA LCD monochrome; 64 MB SDRAM; 256 kB SRAM.
Set Power Panel PP251 light CAN 5.7" QVGA LCD color; 64 MB SDRAM; 256 kB SRAM.
Välj land och språk