Power Panel 65
to meet any requirement. Ideal for multi-axis applications The Power Panel 65 is equipped with a powerful Geode LX800 processor with 500 MHz , making this system ideal for multi-axis applications that [...] Display and interfaces provide flexibility The Power Panel 65 provides maximum flexibility with two different display types with identical installation dimensions: a 5.7" model with touch screen (and no [...] with 2 USB interface and a Fast Ethernet port for exchanging data with higher-level systems, the Power Panel 65 is also available with integrated X2X Link or POWERLINK interface options for connecting remote