Synchronous motor 8WSB21 with direct gearbox mounting, SSI encoder, single-turn, gear ratio = 16, flat-sided shaft end, IP66/67, nominal speed: 6000 rpm, fixed attachment cable 0.5 m with hybrid connector
Synchronous motor 8WSB43 with direct gearbox mounting, SSI encoder, single-turn, gear ratio = 12.25, keyed shaft end, IP66/67, nominal speed: 4900 rpm, fixed attachment cable 0.5 m with hybrid connector
black, 6 B&R illuminated ring keys, 4-color (green, yellow, red, white), IP65 protection, fast mounting using single screw, connection made using M8/M12 circular connectors.
Panel 24.0" Full HD TFT - 1920 x 1080 pixels (16:9) - Multi-touch (projected capacitive) - Swing arm mounting - Landscape format - For PPC2100 / PPC2200 / link modules
Panel 18.5" Full HD TFT - 1920 x 1080 pixels (16:9) - Multi-touch (projected capacitive) - Swing arm mounting - Landscape format - For PPC2100 / PPC2200 / link modules
Panel 15.6" Full HD TFT - 1920 x 1080 pixels (16:9) - Multi-touch (projected capacitive) - Swing arm mounting - Landscape format - For PPC2100 / PPC2200 / link modules
Panel 21.5" Full HD TFT - 1920 x 1080 pixels (16:9) - Multi-touch (projected capacitive) - Swing arm mounting - Landscape format - For PPC2100 / PPC2200 / link modules
length 1000 mm, horizontal Includes: Quantity 1: 1000 mm linear track section Quantity 1: Front-mounted electronics (FME) Quantity 2: Track stand with tool plate holder and dual function Quantity 2: T
digital multi-standard encoder interface per axis, 3x 200-230 VAC, 1x 110-230 VAC, 8.8 A, 3 axes, wall mounting, 2-row connector set, integrated braking resistor
digital multi-standard encoder interface per axis, 3x 200-230 VAC, 1x 110-230 VAC, 4.5 A, 3 axes, wall mounting, 2-row connector set, integrated braking resistor
Välj land och språk