connected using affordable standard cables run conveniently through the swing arm shaft – even after mounting. And for those who choose Smart Display Link 3 – which allows up to 100 meters between the PC and
response to the needs of modern manufacturing systems, which increasingly feature multiple locally-mounted operator panels. Independent of operating system and software The modular design of B&R's PC and
result, control cabinets need far fewer fans and climate control units, reducing costs. Cold plate mounting works in conjunction with a machine's own cooling circuit.
A wide selection of Panel PCs are available for swing arm mounting. The touch screens are offered as variants with an aspect ratio of 16:9 and resolutions up to Full HD (projected capacitive). Compact [...] all while offering an optimal price/performance ratio. Components and Modules Panels System units Mounting units Interface options CFast cards Flanges Expansion units Operating elements Heat pipe Handles
minimal installation depth and an intelligent cable outlet arrangement, making these panels easy-to-mount space savers. And because these two new series do not have hard disks, fans or batteries, they are
available in many different variants. These B&R Automation Panels allow either pendant or pedestal mounting and can be changed directly on-site. In addition, the panels are cabled through the swing arm using
PC 3100 is designed to control remote panels, the Panel PC 3100 can be combined with any cabinet-mounted Automation Panel 10.1" or larger to form a complete panel PC solution. The options range from 4:3
protection to endure harsh everyday operation. The shallow installation depth makes the devices easy to mount in either a control cabinet or swing arm system. The projected capacitive multi-touch screen responds
beverage and pharmaceuticals. In addition, B&R presents two completely new and especially compact motor-mounted servo drives. The two new additions to the ACOPOSmotor series facilitate the development of modular
PC 2300 offers exceptional installation flexibility. It can be seamlessly integrated into cabinet mounting panels, used with swing arm systems for ergonomic operation, and is well-suited for hygienic design [...] customizable expansion slot options Modular design Flexible configuration options, from cabinet mounting to swing-arm panel design with a minimal form factor Fanless design No rotating parts, ensuring
Välj land och språk