For the different variants of its machine, Bihler takes advantage of the ACOPOSmulti's flexible mounting options – either directly on the control cabinet wall or on a cold plate that can be connected to [...] alignment and radial or linear positioning of the slide units at the push of a button. Once the easily mounted tool is in place, it's simply a matter of applying the preset parameters in the controller and the
This connector meets the same strict hygienic design standards as the previous variant with a fixed mounted cable. The new connector technology makes the motors much easier to work with and allows the machine
glass front during harsh everyday operation. The shallow installation depth makes the devices easy to mount in either a control cabinet or swing arm system. Easy configuration The Power Panel T50 comes with
kinematic systems. Serial axes can also be included in the calculations, for example when tripods are mounted on moving platforms. Safe robot monitoring is implemented using the safety functions Safely Limited
wiring are about as easy as it gets. Easy installation, easy integration These control devices can be mounted anywhere on the machine at intervals of up to 100 meters. Installed using only two screws, they require
back of the device, thereby eliminating the need for an additional protective housing. Single-screw mounting ensures quick and easy attachment, while standard M8 and M12 connections sink overall costs even
the safety application use these positions to calculate the absolute speeds of the joints, tool mounting flange and tool center point. The blocks are TÜV-certified. Data is transferred via the fieldbu
these servo motors are available with either axial or centrifugal fans, water cooling and optional mounting feet. For high-powered servo drive solutions This motor series is also the perfect complement for
has been expanded to include monitoring of workspace boundaries and the orientation of the tool mounting flange. "This makes it even easier to achieve the higher levels of flexibility and tighter integration
widescreen formats from 7" HD to 24" Full HD. Automation Panel 1000 devices offer easy and flexible mounting options. The slender design is available with a single-touch or multi-touch screen. Adding a PC
Välj land och språk