form factor, it takes up minimal space in the control cabinet, mounted right alongside the X20 control and I/O system. The switch can be mounted in two different positions, depending on the cable outlet. This [...] OPC UA over TSN . Its design and form factor fit perfectly into the B&R portfolio for space-saving mounting in the control cabinet. The TSN machine switch allows cycle times under 50 µs. It offers four real-time
arm flange can be installed on the top or bottom to allow for either pendant or pedestal mounting. The mounting orientation can also be changed on site.
the motor and can be used in cable drag chains. Direct gearbox mounting All motors in the 8WS series can be shipped with a directly mounted 1- to 3-stage planetary gearbox. The seamlessly welded housing
inverter for applications where the drive is mounted directly on the machine. ACOPOSmulti65 inverters are designed with IP65 protection, which makes it possible to mount them directly on the machine. The control
machines with compact remote drives B&R introduces two completely new, particularly compact motor-mounted drives. The two new additions to the ACOPOSmotor series facilitate development of modular plants [...] energy consumption by up to 30%. Integrated safety The STO safety function comes standard on motor-mounted drives. It is controlled via the hybrid cable, so no extra wiring is necessary. Available encoder
system. Its ultracompact housing has the dimensions of an Smart Display Link receiver. The cabinet-mount variant offers these advantages as well. The PC design is based on the Intel Bay Trail architecture [...] Panel 5000 variants have done away with internal fans. Components and Modules Panels System units Mounting units Interface options CFast cards Flanges Expansion units Operating elements Heat pipe Handles [...] processors all the way up to quad-core. This computing power is otherwise only possible in a cabinet-mounted device. Graphics performance isn't lagging behind, either; features such as DirectX 11 are also supported
resolution so that no software changes are required. Components and Modules Panels System units Mounting units Interface options CFast cards Flanges Heat pipe Handles Accessories Operating systems Doc [...] system. Its ultracompact housing has the dimensions of an Smart Display Link receiver. The cabinet-mount variant offers these advantages as well. The PC design is based on the Intel Bay Trail architecture [...] machine. For this reason, completely enclosed Automation Panel and Panel PC variants are available for mounting on swing arm systems. Highlights Intel Atom E3800 processors Up to quad-core CPU performance Extremely
dimensions make them the perfect choice for tight enclosures. These motors also have a direct gearbox mounting option.
track stability and smooth rotation while enabling the robot to step over discontinuous surfaces and mounting holes. It can move with a high degree of safety on vertical – and even negatively sloped – walls [...] Vertical Climber 02 is designed to clean walls and perform surface inspections such as checking mounting points on glass panels or checking the integrity of stainless steel pressure vessels. It can also
interface. The digital encoders are resistant to interference and highly precise. Since they are mounted securely and each encoder is checked for adherence to installation guidelines, errors in the connection
Välj land och språk