Machine vision mounting bracket 80 x 100 mm, 2x Torx countersunk screws DIN 965 M4x12 TORX 4.8 A2K T20, 8x Torx countersunk screws DIN 965 M5x12 TORX 4.8 A2K T25, 4x Torx flat-head screw ISO 14583 M5x12
offers an array of accessories to help you make the most of your vision system – including C-mount lenses, mounting hardware and hybrid cables in various lengths. One cable is enough B&R cameras are connected [...] Smart Lights in a daisy-chain series. C-mount lenses In addition to the integrated fixed focal length lenses, B&R's machine vision portfolio also includes five C-mount lenses that cover a wide range of focal [...] enables high resolution all the way to the edges of the image. A special cover is available for the C-mount lenses to retain the IP protection. The integrated lenses have electronic focus adjustment and are
suitable for all safety applications B&R is now equipping all standard motors with a safe encoder mount. They can therefore now be used for safety applications without restrictions. A special safety motor [...] at lower cost. Safety applications used to require the use of special motors with a safe encoder mount. B&R has now developed a special process, where a positive-locking element ensures that the encoder
cable outlets make the Power Panel an easy-to-mount space saver. Available mounting types include standard brackets, panel mounting or front plate mounting. Web-based HMI The versatile Power Panel has an
ring keys, 4-color (4x yellow, green, red, white and 1x yellow, green, red, blue) - Prepared for mounting on Rittal CP-S stainless steel swing arm system (flange not included in delivery) - Flange possible
Stepper with a heat spreader can be fastened on mounting plates or cold plates. The new model with a heat sink, on the other hand, is designed for wall mounting. This new cooling option allows the stepper
diagonal, and designed for mounting on a swing arm, where they can be easily swiveled into the operator's preferred position. The Power Panels can also be installed on VESA mounting units. The FT50 terminals [...] Power Panels for swing arm systems B&R now offers its Power Panel operator panels for swing arm mounting. The compact terminals feature all-round IP67 protection and are perfectly suited for use right
Välj land och språk