Contains mapp View server, one client license and a standard set of widgets
License for mapp Robotics and mapp CNC 4+ axes "Ultimate" package, includes any number of system-supported axis groups with any number of system-supported path-controlled axes. mapp Axis "Ultimate" fu
License for mapp Safety "Ultimate" package, one license per target system is required. With the mapp Safety "Ultimate" package, the full range of functions of mapp Safety can be used without restriction [...] functions exclusive to "Ultimate" are also available in addition to the range of functions of the mapp Safety "Premium" package: - SafeROBOTICS functions - PROFIsafe gateway functions - Customized functions
New mapp components: Set up and control up to 15 axes B&R has further expanded its portfolio of modular mapp software components. The new mapp RoboX and mapp Teach make it faster and easier than ever to [...] configured graphically – cutting development times by an average of 67%. All mapp components are connected via mapp links. Each mapp component retrieves the data it needs from other components using a client-server [...] for operation. mapp RoboX can be used to control any kinematic system with up to 15 axes. Developers enjoy complete design freedom while still benefiting from all the conveniences of mapp technology. The
mapp Tweet makes it possible to transmit messages directly from the machine. This allows service technicians to be informed of emergencies involving the machine via SMS text message. Quick responses to [...] to critical situations are possible via a direct connection to mapp AlarmX.
mapp Sequence makes it possible to implement dynamic machine sequences. It allows the operator to influence the production sequence as needed directly via the machine's HMI application without having to
mapp Audit collects and manages a wide range of different events. These include when user-defined events occur, when machine operators log in/out or when an alarm occurs. All events are collected and can
License for mapp View widget "Premium" package, includes all widgets. One license per target system is required.
Contains all licenses for mapp Axis advanced ACOPOS P3 features. License only required for ACOPOS P3.
mapp Database makes it possible to connect to a database. It is possible to write data to the database or read out data from the database.
Välj land och språk