X20 analog input module, 4 inputs, ±10 V or 0 to 20 mA, 16-bit converter resolution, configurable input filter, oscilloscope functions
X2X Link connection cable, 15 m
X2X Link attachment cable, open-ended on one side, 1 m
Power connection cable, 4-pin, straight, 0.25 m
X20 terminal block, 12-pin, 240 VAC keyed
X20 safe digital input module, 20 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC
Real-time Ethernet onboard – Unlimited expansion possibilities B&R has expanded the X20 system to include a new series of compact controllers with integrated I/O. As with all X20 CPUs, additional I/O modules [...] and 16 kB nonvolatile onboard RAM is available. A built-in flash drive is available to store up to 4 GB of application and other data. All CPUs come equipped with Ethernet, USB and one RS232 interface [...] times down to 1 μs using a function block library. Programming using the standard FBD editor in the B&R Automation Studio development environment is completely compliant with IEC 61131.
Automation PC 3100: B&R introduces its new series of industrial PCs B&R is expanding its industrial PC portfolio with a new series. The Automation PC 3100 and Panel PC 3100 combine the advantages of a [...] nted Automation Panel 10.1" or larger to form a complete panel PC solution. The options range from 4:3 VGA displays to Full HD widescreen panels, either single- or multi-touch.
X20 digital counter module, 1 ABR incremental encoder, 5 V, 600 kHz input frequency, 4x evaluation, encoder monitoring, NetTime function
X20 analog input module, 2 inputs, ±10 V or 0 to 20 mA, 16-bit converter resolution, configurable input filter, oscilloscope functions
Välj land och språk