X20 digital output module, 6 outputs, 24 VDC, 0.5 A, source, 2-wire connections
Compact Operator Panel PANELWARE compact terminals combined with B&R control systems are the ideal solution for space-saving machine visualization. Components and Modules Compact panels Controllers Keypad [...] used in combination with a control system to automate small machines. The product series ranges from 4x20 character LCD devices up to graphics terminals with 160x80 pixels (16x40 characters). The terminal
X20 digital counter module, 2 ABR incremental encoder, 24 V, 100 kHz input frequency, 4x evaluation
X20 hub base module, integrated 2-port hub, 2x RJ45
Maintenance from B&R is easy to use. You don't need to be an IT specialist to set it up, either. Access rights to the machine are managed intuitively in the GateManager via drag and drop. Using B&R's SiteManager [...] like to use to service machines? LAN: SiteManager 0RMSM1315 LAN and mobile network: SiteManager 4G 0RMSM1335.4G LAN and WLAN: SiteManager 0RMSM1345 Embedded: SiteManager 0RMSME.B , 0RMSME.E Information about [...] of your machines to customers all over the world, or simply keep an eye on your own assets. With B&R's solution, service technicians and engineers can access machines from anywhere in the world to retrieve
X20 analog input module, 1 full-bridge strain gauge input, 24-bit converter resolution, 5 kHz input filter
Webinar - VC4 vs. mapp View: ¿Qué sistema HMI necesito? En este webinar hacemos un repaso de las posibilidades que nos ofrece cada tecnología de visualización disponible en B&R: Visual Components 4 y mapp View [...] tipo de maquinaria y entorno industrial. Webinar - Nueva Solución Edge de B&R En este webinar conocerás la nueva solución Edge de B&R compuesta por la cabecera X20EDS410 y el software IIoT Connector. Estas [...] controlador a servicios como MQTT, PostgreSQL o Redis. Webinar - Nuevo Ecosistema de Software de B&R B&R Automation Software 6 proporciona un entorno de desarrollo integrado que permite a los fabricantes
New X20 Compact-S controllers available in 5 variants B&R presents its new Compact-S family of controllers within the X20 system. The new controllers combine 2 previously conflicting characteristics: They [...] meets the requirements of the machine – technically and economically. Cycle times between 400 µs and 4 ms As standard, the new controllers are equipped with USB, POWERLINK and Gigabit Ethernet interfaces [...] Compact-S variants can be used. They have Fast Ethernet and can achieve cycle times as low as 2 or 4 ms. Completely scalable The new controllers have a width of only 37.5 mm, including the power supply
POWERLINK/Ethernet connection cable, RJ45 to RJ45, 2 m
X67 system supply module 24 VDC, X2X Link power supply 15 W, reverse polarity protection, short-circuit proof, overload-proof, parallel connection possible, redundancy operation possible
Välj land och språk