CompactFlash 128 MB Western Digital (SLC)
ACOPOSmicro stepper motor module, X2X Link interface, 2x 24 V incremental encoder, 24-64 VDC ±25% power supply, 2 motor connections, 10 A continuous current, 2 digital inputs 24 VDC, sink, can be used
X20 power supply module, for Compact-S PLC and internal I/O power supply, X2X Link power supply
license, you must be logged onto the B&R website. No valid access data yet? Request your free student license APROL R 3.4, R 3.6, R 4.0, R 4.2 Starting with APROL R3.4, software is activated by registering [...] request the free standard license, you must be logged onto the B&R website. No valid access data yet? Request free standard license APROL R 4.4 Free testing You can download APROL with its full range of [...] registering it using the license code (B&R serial number) purchased from B&R. This process must be carried out for the following APROL systems: Engineering (E) Operator (O) Runtime (R) Gateway (G) Register mapp
X20 temperature input module, 6 thermocouple inputs, type J, K, N, S, B, R, resolution 0.1/0.01°C
X20 bus controller, 1 POWERLINK interface, integrated 2-port hub, 2x RJ45, order bus base, power supply module and terminal block separately!
X20 analog output module, 2 outputs, 10 V or 0 to 20 mA / 4 to 20 mA, 13-bit converter resolution
X20 safe digital input module, 4 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC
provides a reliable and secure basis for use in demanding industrial environments. The new APROL R 4.4-01 was launched in November 2024 and is available in the download area. Operator and user management [...] communication that is suitable for both existing and new systems. Numerous new functions in APROL R4.4-01 The new release (Build 01) offers many new functions and enhancements to existing functions, details [...] extensions As more and more automation solutions are using certificates to encrypt communication, B&R has integrated a Public Key Infrastructure (PKI) and a Common Certificate Store in APROL. TPM 2.0 is
X67 digital mixed module, 16 channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz, M8 connectors, high-density module
Välj land och språk