X2X Link attachment cable, open-ended on one side, 2 m
X20 digital output module, 4 outputs, 24 VDC, 2 A, source, 3-wire connections
X20 safe digital output module, 4 safe type A digital outputs, with current monitoring, 24 VDC, 0.5 A, OSSD
X20 digital mixed module, 8 inputs, 24 VDC, sink, configurable input filter, 4 outputs, 24 VDC, 0.5 A, source, 1-wire connections
X20 end cover plate, right
APROL TG. with BAS+ PAL EnMon edition 1.00x 1A43AP.LZ1 AS 3.0/4.0 Single License - APROL edition 1.00x 5CFCRD.1024-06 Compact Flash 1024MB B&R SMART 1.00x 5P91:220198.063-00 APC910 configuration 1310579
APROL TG. with BAS+ PAL ConMon edition 1.00x 1A43AP.LZ1 AS 3.0/4.0 Single License - APROL edition 1.00x 5CFCRD.1024-06 Compact Flash 1024MB B&R SMART 1.00x 5P91:220198.063-00 APC910 configuration 1310579
X20 interface module, for DTM configuration, 1 PROFINET IO device (slave) interface module, electrically isolated
X20 terminal block, 12-pin, 24 VDC keyed
X67 digital input module, 8 inputs, 24 VDC, sink, input filter 1 ms
Välj land och språk