2005 digital mixed module, 16 inputs 24 VDC, 1 ms, sink/source, 16 transistor outputs 24 VDC, 0.5 A, input and output group, electrically isolated, order 2x terminal blocks TB718 separately!
4-pin screw clamp terminal block, 1-row, pitch: 5.08 mm, label 3: T- T+ B- B+, coding F: 0101
4-pin screw clamp terminal block, 1-row, pitch: 5.08 mm, label 4: T- T+ F- F+, coding A: 0000
ACOPOS P3 servo drive, 1 digital multi-standard encoder interface per axis, 3x 200-480 VAC, 4.5 A, 3 axes, wall mounting, 2-row connector set, cover, integrated braking resistor
ACOPOSmulti mounting plate with backplane, 9 slots, AS, wall mounting, 75 mm² and 22 mm², complete
Motor cable, length 5 m, 4x 1.5 mm² + 2x 2x 0.75 mm², 8-pin female Intercontec motor connector size 1, can be used in cable drag chains
Lithium battery 3.6 V
B&R customers benefit from cooperation between the OPC Foundation and the EPSG B&R customers will now be able to benefit from integrating communication from the sensor layer to the ERP layer without any [...] definition for open interfaces between their technologies. B&R has been relying on the open-source POWERLINK protocol for years, so all future B&R automation solutions will allow communication without interfaces [...] developed by both the OPC Foundation and the Ethernet POWERLINK Standardization Group (EPSG). Industry 4.0 and the Internet of Things (IoT) require seamless and consistent communication both within the digital
B&R simplifies machine-to-machine safety communication B&R now makes it easier than ever to implement safety communication between machines and machine modules. An update to its mapp Safety software now [...] effort – greatly reducing the time spent implementing systemwide safety functions. To achieve Industry 4.0 functionality, modern manufacturing equipment needs to be densely interconnected. Devices, machines [...] implementation with mapp Safety This added overhead is no longer necessary. The software components in B&R's mapp Safety package significantly improve communication between safety controllers and greatly simplify
MULTI dummy cover, 2 slots
Välj land och språk