made of stainless steel (hygienic design) - Emergency stop, hygienic design - 5 B&R illuminated ring keys, 4-color (4x yellow, green, red, white and 1x yellow, green, red, blue) - Prepared for mounting
Power Panel C70, 5.7", landscape format, fieldbus interfaces: 1x CAN bus, 1x RS232. CPU and memory: Intel Atom 333 MHz (compatible), 256 MB DDRAM, 32 kB FRAM, 2 GB onboard flash drive. Display and tou
B&R presents an array of innovations at the 2016 Hannover Messe The road to the smart factories, networked machines and efficient processes of Industry 4.0 leads through uncharted territory. With the [...] perfectly on any device or operating system. B&R will also be presenting new functions for its ACOPOS P3 servo drives and other solutions on the topics of Industry 4.0 and predictive maintenance. [...] innovations and updates B&R will be presenting at the 2016 Hannover Messe (Hall 9, Booth D28), the automation specialists offer a vision and a roadmap to get there quickly, smoothly and sustainably. With
Bus adapter, CAN, 1 CAN interface
ACOPOS P3 cover, B&R dark gray, single-width, suitable for servo drives 8EI2X2xxDxx.xxxx-x / 8EI2X2xxTxx.xxxx-x / 8EI4X5xxDxx.xxxx-x / 8EI4X5xxTxx.xxxx-x / 8EI8X8xxDxx.xxxx-x / 8EI8X8xxTxx.xxxx-x / 8EI013xxSxx
10x ACOPOS P3 cover, B&R dark gray, single-width, suitable for servo drives 8EI2X2xxDxx.xxxx-x / 8EI2X2xxTxx.xxxx-x / 8EI4X5xxDxx.xxxx-x / 8EI4X5xxTxx.xxxx-x / 8EI8X8xxDxx.xxxx-x / 8EI8X8xxTxx.xxxx-x /
10x ACOPOS P3 cover, B&R orange, single-width, suitable for servo drives 8EI2X2xxDxx.xxxx-x / 8EI2X2xxTxx.xxxx-x / 8EI4X5xxDxx.xxxx-x / 8EI4X5xxTxx.xxxx-x / 8EI8X8xxDxx.xxxx-x / 8EI8X8xxTxx.xxxx-x / 8
B&R introduces X20 modules for strain gauges B&R has added 2 new analog input modules to its X20 I/O series that can be used to digitize signals from strain gauges: the X20AIA744 with 2 full-bridge strain [...] strain gauge inputs and the X20AIB744 with 4 full-bridge strain gauge inputs. Up to 4 strain gauge channels can now be housed in a module just as thin as a single-channel unit. Users save both equipment [...] equipment costs and control cabinet space. The X20AIA744 and X20AIB744 modules work with 4-wire strain gauge load cells. Compensation in the measurement system eliminates absolute uncertainty in the measurement
Välj land och språk