B&R and Hyundai Heavy Industries enter strategic partnership B&R and Hyundai Heavy Industries (HHI) signed a global strategic partnership agreement to introduce B&R automation solutions across HHI's various [...] for future challenges B&R's advanced technology and commitment to standards like OPC UA and IEC 61850 will help HHI meet emerging customer requirements in the areas of Industry 4.0, Smart Factory and IIoT [...] perspective, HHI is positioning itself to respond more flexibly to unpredictable future challenges. B&R and HHI look forward to synergies in technological cooperation as well as close collaboration in worldwide
security standards for connected products starting at the end of 2027. B&R is supporting its customers with a comprehensive guideline: the “B&R CRA Guide for POWERLINK” provides transparent insights into the [...] Machine Automation division (B&R). Product and software development according to IEC 62443 The CRA guide is based on B&R’s many years of expertise in Cyber Security. The entire B&R product development process [...] is certified according to IEC 62443‑4‑1. Especially in software development, the automation specialist has already reached Maturity Level 3. This confirms that B&R incorporates Cyber Security considerations
ACOPOS P3 dover, B&R orange, single-width, suitable for servo drives 8EI2X2xxDxx.xxxx-x / 8EI2X2xxTxx.xxxx-x / 8EI4X5xxDxx.xxxx-x / 8EI4X5xxTxx.xxxx-x /8EI8X8xxDxx.xxxx-x / 8EI8X8xxTxx.xxxx-x / 8EI013xxSxx
EnDat 2.1 cable, length 4 m, 10x 0.14 mm² + 2x 0.5 mm², 17-pin female Intercontec EnDat connector, 15-pin male DSUB servo connector, can be used in cable drag chains
EnDat 2.1 cable, length 11 m, 10x 0.14 mm² + 2x 0.5 mm², 17-pin female Intercontec EnDat connector, 15-pin male DSUB servo connector, can be used in cable drag chains
ACOPOSinverter X64, 1x 200-240 V, 1.1 kW, integrated EMC filter and brake chopper, shield plate included in delivery, X2X Link interface
CompactFlash 64 MB ATA/IDE SanDisk
MP100/200 wall mount.
made of stainless steel (hygienic design) - Emergency stop, hygienic design - 5 B&R illuminated ring keys, 4-color (4x yellow, green, red, white and 1x yellow, green, red, blue) - Prepared for mounting
Välj land och språk