Accessory terminal block, 6-pin (2.5), cage clamp terminal block 0.5 mm²
fieldbus interfaces: 1x CAN bus, 1x RS232. CPU and memory: 1600 MHz (Intel Atom E3940), 4 GB DRAM, 64 kB FRAM, 4 GB onboard flash drive. Display and touch screen: 10.1", 1280 x 800 (WXGA) resolution, projected
X2X keypad module 6 B&R illuminated ring keys / 2x 4-color (red, green, yellow, white) / 1x 4-color (red, green, yellow, blue) / 3x 3-color (red, green, yellow), X2X interface, emergency stop button, 24
Portable OEM for APROL R4.2-06 Included in delivery: - OEM license (for the EULA, see the APROL CaeManager license information) - Service-level agreement SLA P (B&R) for 2 years. B&R initiates possible bug [...] AND RECOVERY: FastCopy mode of HDClone 9 offers high speed for backup and recovery tasks on B&R APCs with APROL R4.2-06 installations based on SUSE Linux Enterprise Server 12 SP3.
Logic Scanner DeviceNet master, electrically isolated CombiCon connector, max. 500 kBaud, max. 3.5 kByte input data and max. 3.5 kByte output data, RS232 configuration interface
Panel PC 720 15" XGA, 1 PCI slot, 15" XGA color TFT display with touch screen (resistive), 1 drive slot, connections for 2x RS232, 3x USB 2.0, monitor, 2x Ethernet 10/100, AC97 sound, PS/2 keyboard/mo
3D transformation functions License for up to 4 kinematic structures with up to 4 joint axes - 6-axis articulated arm - 5-axis CNC - Galileo Interface support for user-specific transformations Requirement: [...] of use and can only be used in conjunction with library ARNC0ext. ARNC0ext must be requested from B&R.
3D transformation functions License for up to 4 kinematic structures with more than 4 joint axes - 6-axis articulated arm - 5-axis CNC - Galileo Interface support for user-specific transformations Requirement: [...] of use and can only be used in conjunction with library ARNC0ext. ARNC0ext must be requested from B&R.
Slide-in label template 5.7" for Power Panel 4PP152.0571-01, 4PP152.0571-21, 4PP252.0571-45, 4PP252.0571-65, 4PP252.0571-85, 4PP252.0571-A5, 4PP452.0571-65, 4PP452.0571-75. For 2 devices.
Panel PC fan kit for Panel PC 12.1" and 15" with 1 or 2 PCI slots.
Välj land och språk