X2X keypad module 4 B&R illuminated ring keys (square), 3-color (red, green, yellow), X2X interface, 24 VDC power supply, IP65 protection (front), order 1x terminal block 0TB1108.8110 separately!
Graphics option - 1x SDL/DVI transmitter - For APC910
X2X keypad module, black, 6 B&R illuminated ring keys, 4-color (green, yellow, red, white), emergency stop button, IP65 protection, fast mounting using two screws, connection made using M8/M12 circular
X2X keypad module, black glossy, 6 B&R illuminated ring keys, 4-color (green, yellow, red, white), emergency stop button, IP65 protection, fast mounting using 2 screws, connection via M8/M12 circular connector
UPS - For 2.2 Ah battery
X2X keypad module 6 B&R illuminated ring keys, 4-color (red, green, yellow, white), X2X interface, 24 VDC power supply, IP65 protection (front), order 1x terminal block 0TB1108.8110 separately!
B&R Industrial Automation Inc. 2830 Argentia Road Suite 1 Mississauga , ON L5N 8G4 Canada Phone: +1 (905) 567 9500 Fax: +1 (905) 286 9509 email: office.br • @ • ca.abb.com View latest version Download
ITR DEV 5.2 Upgrade Upgrade of an Interact 4.x development system to a 5.2 development system (DEV) for MS-Windows®95/NT. Includes software (setup disks for R/T and DEV), an enabler code and an online [...] online documen- tation. Only available as an option with a B&R hardware!
B&R presents new generation of HMI panel interface B&R recently introduced the fourth generation of its display transmission technology, Smart Display Link (SDL). SDL4 is based on HDBaseT 2.0 and can span [...] operating system and software The modular design of B&R's PC and panel systems allows any Automation Panel to be equipped with an SDL4 interface. SDL4 transmission technology is independent of software [...] 100 m SDL4 makes it possible to transmit display content and other data over much greater distances. It's possible to span up to 100 meters between PC and display. An additional highlight of SDL4 is its
maintenance. Robert Fuchs, cyber security officer at B&R, explains, "B&R takes its responsibility for OT security in the supply chain seriously. IEC 62443-4-1 certification underscores the company's ability [...] Runtime certified according to IEC 62443-4-1 The development process for Automation Runtime, the real-time operating system provided by automation specialist B&R, has been certified. The successful audit [...] processes for secure product development of industrial automation technology according to IEC 62443-4-1. B&R takes cyber security into account in all phases of the software product lifecycle – from specification
Välj land och språk