Power Panel controller PP210 CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, 64 MB SDRAM, 2 aPCI slots, 256 kB SRAM, battery, metal housing, 24 VDC. Order connector for power supply separately (
Interface card - 1x POWERLINK interface - For APC3x00/PPC3x00 - For APC4100
X2X keypad module, 6 B&R illuminated ring keys, 4-color (green, yellow, red, white), IP65 protection, fast mounting using single screw, connection via M8/M12 circular connectors.
Power Panel PP120 5.7" QVGA color LC-display with touch screen (resistive); 64 MB SDRAM; Compact Flash slot (type I); ETH 10/100; RS 232; 2xUSB; metal housing, IP 65 protection (front side); 24 VDC (s
PAL Lib Edition PDA/CTRL,UPG4X This license authorizes the use of the Process Automation Library (PAL) on a B&R control computer (PDA coupling).
PAL Lib Edition PDA/CTRL,NEW4X This license authorizes the use of the Process Automation Library (PAL) on a B&R control computer (PDA coupling).
PAL Lib Edition PDA/CTRL,OEM4X This license authorizes the use of the Process Automation Library (PAL) on a B&R control computer (PDA coupling).
SDL flex cable - 30 m
HDClone X.4 Professional Portable OEM for APROL R4.4 Included in delivery: - OEM license (for the EULA, see the APROL CaeManager license information) - Service-level agreement SLA P (B&R) for 2 years. B&R initiates [...] backup and recovery tasks on B&R APCs with APROL R4.4 installations based on SUSE Linux Enterprise Server 15 SP4. [...] software version of HDClone X.4; updating this software by downloading from Miray requires a valid Software License Agreement (SLA) for this dongle. BACKUP AND RECOVERY: HDClone X.4 offers high speed for backup
aPCI interface module, 1 PROFIBUS DP master interface, electrically isolated and network-capable, max. 12 Mbit/s, max. 3.5 kB input data and max. 3.5 kB output data, RS232 configuration interface
Välj land och språk