with a new device - The EULA for WINDOWS IOT ENTERPRISE (ALL EDITIONS) applies (see https://www.br-automation.com/eula).
Automation Panel 12.1" SVGA TFT - 800 x 600 pixels (4:3) - Single-touch (analog resistive) - Control cabinet installation - Landscape format - Front USB - For PPC900/PPC2100/PPC3x00/PPC2200 - For link
Automation Panel 10.4" VGA TFT - 640 x 480 pixels (4:3) - Single-touch (analog resistive) - Control cabinet installation - Landscape format - Front USB - For PPC900/PPC2100/PPC3x00/PPC2200 - For link modules
and power distribution systems or serve as the master or SCADA station in integrated automation systems. The Automation PC 910 guarantees exceptional long-term availability. With a selection of processors [...] Industrial PC from B&R awarded DNV GL certification B&R's Automation PC 910 has been awarded DNV GL certification for maritime applications. The industrial PC has been certified in accordance with GL 2010 [...] DNV GL confirms its compliance with IEC 60945, including the specified Compass Safe Distance. The Automation PC 910 is now available for use in many maritime and offshore applications. The rugged construction
B&R Industrial Automation has expanded its Pune office space to 16000 sq. ft. This new and modern office is now fully operational with unique architecture and efficient office automation. During the new [...] important automation market.” He further went on to thank customers, partners and employees for their trust and support to B&R India. The corporate headquarters of B&R Industrial Automation in Pune also [...] environment outfitting innovative technologies and providing employees with working comfort. The fully automated infrastructure has connected all the functional elements and utilities to deliver a truly connected
02 Technology Guard 1TG-AP.SR-LIB-BAS APROL Basic Library/CNTRL 1TG-AP.SR-LIB-PAL APROL Process Automation Lib(PAL)/CNTRL 1TG10X0.1 TG software license for CPU redundancy
/ Bill of quantities: 1 PC. 0TG1000.02 Technology Guard (HID) 1 PC. 1TGAP42CLIB9997NEW Process Automation Lib.(PAL)/CTRL, NEW 1 PC. 1TGAP42CLIB9998NEW Basic Library/CTRL, NEW
- Automation Panel 15" XGA TFT - Single-touch (analog, resistive) - 1024 x 768 pixels - Protection: IP69K (front), IP66 (back) - Front/Housing made of stainless steel (hygienic design) - Prepared for mounting
Välj land och språk