Motor cable, length 2.5 m, 5x 0.34 mm², 4-pin male Molex connector on the motor side, M12 connector on the drive side, can be used in cable drag chains, UL listed
2-phase hybrid stepper motor, 60 mm flange, length 142.9 mm, ABR 24 VDC, 2.5 A series, brake 2 Nm, 1.1 Nm holding torque, 0.8 Nm stall torque
2-phase hybrid stepper motor, 60 mm flange, length 97.1 mm, ABR 24 VDC, 2.5 A series, 1.1 Nm holding torque, 0.8 Nm stall torque
2005 digital mixed module with OS 8 inputs, 24 VDC, 2.5 µs, sink 8 transistor outputs, 0 to 50 VDC, 1 A order terminal block separately!
Hybrid cable, length 1 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector, 1x connector insert rotated 180°, can be used in cable drag chains
Hybrid cable, length 3 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector, 1x connector insert rotated 180°, can be used in cable drag chains
Hybrid cable, length 4 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector, 1x connector insert rotated 180°, can be used in cable drag chains
Hybrid cable, length 6 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector, 1x connector insert rotated 180°, can be used in cable drag chains
Hybrid cable, length 7 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector, 1x connector insert rotated 180°, can be used in cable drag chains
Hybrid cable, length 18 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector, 1x connector insert rotated 180°, can be used in cable drag chains
Välj land och språk