2003 digital output module, 8 relay outputs 240 VAC / 24 VDC, 2.5 A
Connector 24 VDC - 4-pin female - Screw clamp terminal block 2.5 mm²
Hybrid cable, length 5 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector
2-phase hybrid stepper motor, 60 mm flange, length 75.7 mm, 2.5 A, 1 Nm holding torque
2-phase hybrid stepper motor, 60 mm flange, length 139 mm, SSI 24 VDC, 5 A parallel, 3.5 Nm holding torque, 2.5 Nm stall torque
2-phase hybrid stepper motor, 60 mm flange, length 183.8 mm, ABR 24 VDC, 5 A parallel, brake 2 Nm, 3.5 Nm holding torque, 2.5 Nm stall torque
X20 analog input module, 2 full-bridge strain inputs, 24-bit converter resolution, 2.5 kHz input filter
Braking resistor for power supply module 80PS080X3.10-01 2.5 Ω 100 W
2-phase hybrid stepper motor, 60 mm flange, length 138.6 mm, ABR 24 VDC, 5 A parallel, 3.5 Nm holding torque, 2.5 Nm stall torque
Välj land och språk