MCAD DWL@DWL10000853894
Accessory terminal block, 5-pin, AX2, cage clamps 2.5 mm²
Accessory terminal block, 5-pin, AX2 screw clamp 2.5 mm²
Accessory terminal block, 5-pin, AX2, cage clamp 2.5 mm²
2-phase hybrid stepper motor, 60 mm flange, length 93.3 mm, 2.5 A serial / 5 A parallel, 3.5 Nm holding torque, 2.5 Nm stall torque
2-phase hybrid stepper motor, 60 mm flange, length 139 mm, SSI 24 VDC, 2.5 A series, 3.5 Nm holding torque, 2.5 Nm stall torque
MAESTRO ARCNETCONTROLLER 2.5 Mbit/s,Twisted Pair
Hybrid cable, length 2.5 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector
2-phase hybrid stepper motor, 60 mm flange, length 138.6 mm, ABR 24 VDC, 2.5 A series, 3.5 Nm holding torque, 2.5 Nm stall torque
Accessory terminal block, 5-pin, DC, cage clamps 2.5 mm²
Välj land och språk