X20 digital input module, 4 inputs, 24 VDC, sink, configurable input filter, 3-wire connections
X20 digital mixed module, 8 inputs, 24 VDC, sink, configurable input filter, 4 outputs, 24 VDC, 0.5 A, source, 1-wire connections
Line filter, passive, 30 A, 3x 520 VAC, 50/60 Hz, IP20
supply module, Input 3x 380-480 VAC ±10%, Power output 24-80 VDC 16.6 A (max. 1000 W), Output 24 VDC 2 A, X2X Link interface, integrated brake chopper, wall mounting. Order terminal blocks separately!
directions All important interfaces are integrated in the Panel PC 2200. This includes 2x Gigabit Ethernet and 2x USB 3.0. In addition, interface modules can be added for fieldbuses such as POWERLINK and [...] the other cores are reserved for Windows. PPC multi-touch - Diagonals Widescreen Diagonal 15.6" 18.5" 21.5" 24" Resolution 1366 x 768 1366 x 768 1920 x 1080 1920 x 1080 Touch screen Projected capacitive Projected [...] and CAN. Compact CFast cards are used as data storage media. Maximum flexibility All 2nd-generation Automation Panels can be transformed into a complete PC system with the Panel PC 2100. Since the Panel
X20 digital output module, 8 outputs, 24 VDC, 0.5 A, source, 1-wire connections
X20 interface module, 1 RS232 interface, max. 115.2 kbit/s
course consists of 5 individual packages, which can also be booked separately. Day 1 Edge controller basics Edge controller structure Creating a project Defining project parts Day 2 Shop floor to cloud [...] with "DisplayCenter" Working with compressed values + reports Smart functions with "HyperMacros" Day 5 Database and reports JasperSoft - Start process data acquisition block APROL SQL server JasperSoft reporting
Zertifikat DWL@DWL10000719954
Zertifikat DWL@DWL10000432654
Välj land och språk