X20 digital input module, 12 inputs, 24 VDC, sink, configurable input filter, 1-wire connections
within a compact housing with a 5.7" QVGA LCD display. Components and Modules Power Panel 45 Interface modules Legend strips Modular fieldbus interfaces Ethernet and X2X Link are used for the communication [...] controller and operator panel. Additional peripheral devices can be connected via the standard integrated X2X interface. Using the optional interface cards, it is also possible to connect other B&R products or
X67 digital input module, 8 inputs, 24 VDC, sink, input filter 1 ms
CompactFlash 512 MB extended temp.
cycle times as low as 1 ms, the Power Panel C70 also features POWERLINK and standard Ethernet, 2x USB 2.0 and X2X Link technology as well as optional RS232, RS485 and CAN connections to offer a wide range [...] 256 MB DDRAM, 16 kB FRAM and 2 GB onboard flash EEPROM memory. This controller provides a built-in touch screen and is being offered in three display sizes ranging from 5.7" to 10.1". In addition to achieving
highlights Processor Intel Amston Lake with 8 GB LPDDR5x RAM Mass Storage CFexpress cards, optimized for easy maintenance Ethernet 1x Gigabit Ethernet and 1x 2.5 Gigabit USB Multiple USB ports Fieldbus Support [...] Compact computing power with high-end storage technology Available in Q2/2026. The Automation PC 2300 is the direct successor to our successful Automation PC 2100 and 2200 series, bringing the proven form
X20 bus controller, 1 POWERLINK interface, integrated 2-port hub, 2x RJ45, order bus base, power supply module and terminal block separately!
ACOPOS plug-in module, incremental encoder and SSI absolute encoder interface
X20 digital output module, 16 outputs, 24 VDC, 0.5 A, source, 1-wire connections
ACOPOS servo drive, 3x 400-480 V, 4.4 A, 2 kW, integrated line filter, braking resistor and electronic safe restart interlock
Välj land och språk