8-pin screw clamp terminal block, 1-row, pitch: 5.08 mm, label 1: Numbered consecutively
X2X Link connection cable, 0.25 m
X20 terminal block, 16-pin, 24 VDC keyed
Function 1: APROL (Engineering System / Runtime System / Operator System / Gateway Server) Function 2: Automation Studio Edition APROL Function 3: SafeDesigner The "B&R license code" allows activation of [...] licenses for the Engineering environment: 1x AP.ACC-1471 VMware Workstation 10.x Linux / Windows 1x 5SWWI7.1100-ENG Win7 Pro 32-bit SP1 DVD
manual DWL@DWL10000741253
Line filter, passive, 55 A, 3x 520 VAC, 50/60 Hz, IP20
Screw clamp terminal block set for ACOPOSmulti 8BVI0110HxS0 modules: 1x 8TB3104.204G-11, 1x 8TB2104.203L-00, 1x 8TB2106.2010-00, 1x 8TB2108.2010-00
X20 analog output module, 4 outputs, 10 V or 0 to 20 mA / 4 to 20 mA, 13-bit converter resolution
motor module, module power supply 24 to 39 VDC ±25%, 1 motor connection, 3 A continuous current, 3.5 A peak current, 4 digital inputs 24 VDC, sink, configurable as incremental encoder, NetTime function
many details. For example, size 2 and 3 motors with the same technical data are now much more compact, guaranteeing maximum compatibility with a higher power density. Size 5 and 7 motors are available in [...] deliver extremely precise data compared to previous encoders. In combination with the digital EnDat 2.2 interface, the most common safety functions can also be used with hybrid motor cables where the encoder
Välj land och språk