manual DWL@DWL10000717418
manual DWL@DWL10000105644
2005 power supply module, 24 VDC, 50 W, with expansion slot
2005 interface module, 1 RS232 interface, 2 CAN interfaces, CAN: Electrically isolated, network-capable, slot for CPU and interface modules
X20 terminal locking clip and tag holder for plain text tag
X67 M8 threaded caps, 50 pcs.
ACOPOSmulti mounting plate with backplane, 12 slots, AS, wall mounting, 75 mm² and 22 mm², complete
X20 temperature input module, 2 thermocouple inputs, type J, K, N, S, B, R, resolution 0.1/0.01°C
EN 60204-1 are met. The requirements concerning the STO safety function in accordance with EN 61800-5-2 are also met. [...] o Stepper drives for shutting down safely and preventing unwanted startup. Safety ratings up to SIL2 / PLD / CAT 3 can be achieved depending on the wiring. Stop function for Category 0 Safe pulse disabling
SDL cable - 5 m
Välj land och språk