X20 interface module, for DTM configuration, 1 PROFINET IO controller (master) interface, electrically isolated
Tools Utilities DWL@DWL10000771302
Zertifikat DWL@DWL10000614390
Zertifikat DWL@DWL10000735357
X20 interface module, for DTM configuration, 1 PROFINET IO device (slave) interface module, electrically isolated
ACOPOSmulti inverter module, 7.6 A, AS, wall mounting, 2 axes
edition 1.00x 1A43AP.LZ1 AS 3.0/4.0 Single License - APROL edition 1.00x 5CFCRD.1024-06 Compact Flash 1024MB B&R SMART 1.00x 5P91:220198.063-00 APC910 configuration 1310579 1.00x AP.ACC-1301 CHERRY keyboard [...] 00x C0200900 COMFORT MOUSE 4500 USB BLACK 1.00x X20CA0E61.00200 PLK connection cable RJ45 to RJ45, 2 m 1.00x X20CP3586 X20 CPU ATOM, 1.6 GHz, PLK, 3x IF
X20 analog output module, 2 outputs, 10 V or 0 to 20 mA / 4 to 20 mA, 13-bit converter resolution
ACOPOSmulti inverter module, 7.6 A, AS, wall mounting
Requirements Duration Model number APROL Process Control Training: Basic 1 [SEM841.5] APROL Process Control Training: Basic 2 [SEM842.5] 3 days SEM861.3C Learning objectives and content Základy programování v Pythonu
Välj land och språk