X67 analog input module, 2 full-bridge strain inputs, 24-bit converter resolution
CFast 4 GB SLC
SDL3/SDL4/FT5x cable - 30 m - FT5x including Power over Ethernet
manual DWL@DWL10000020351
manual DWL@DWL10000495001
manual DWL@DWL10000181971
with identical installation dimensions: a 5.7" model with touch screen (and no function keys) and a 3.5" model with touch screen and 30 function keys. Equipped with 2 USB interface and a Fast Ethernet port [...] for exchanging data with higher-level systems, the Power Panel 65 is also available with integrated X2X Link or POWERLINK interface options for connecting remote I/O modules and drives. These systems can
ACOPOSmulti auxiliary supply module, 16 A, AS, wall mounting
Battery unit 4.5 Ah - For UPS 5AC901.IUPS-00
X67 M12 threaded caps, 50 pcs.
Välj land och språk