ACOPOSmulti inverter module, 15.1 A, AS, wall mounting, 2 axes
ACOPOS servo drive, 3x 400-480 V, 34 A, 16 kW, integrated line filter, braking resistor, DC bus power supply unit and electronic safe restart interlock
4-pin screw clamp terminal block, 1-row, pitch: 5.08 mm, label 4: T- T+ F- F+, coding A: 0000
ACOPOSmulti mounting plate with backplane, 9 slots, AS, wall mounting, 75 mm² and 22 mm², complete
Requirements Duration Model number APROL Process Control Training: Basic 1 [SEM841.5] APROL Process Control Training: Basic 2 [SEM842.5] 1 day SEM852.1C Learning objectives and content ListEngineering pomocí nástroje
X67 safe digital input module, 2x M12 interface each with 2 safe type A digital inputs, configurable input filter and 2 pulse outputs, 24 VDC, 2x standardized 8-pin M12 device interface each with 1 digital [...] function and 2 safe type A digital inputs, configurable input filter and 2 pulse outputs, 24 VDC and 1 digital output without safety function, 24 VDC, 0.6 A and 1 device power supply, 24 VDC, 2 A
SDL flex cable - 15 m
ACOPOS servo drive, 3x 400-480 V, 19 A, 9 kW, integrated line filter, braking resistor, DC bus power supply unit and electronic safe restart interlock
Power connection cable, 4-pin, straight, 5 m
manual DWL@DWL10000430411
Välj land och språk