3x 380-500 V, 0.37 kW, integrated EMC filter and brake chopper, shield plate included in delivery, X2X Link interface
USB 4x USB 3.2 Gen 1, 2x USB 3.2 Gen 2, 1x USB-C 3.2 Other ports 4x DisplayPort, 1x M.2 (standard), 2x 2.5" SATA SSD (optional), up to 4 PCI/PCI Express slots, RAID option Security TPM 2.0 for enhanced [...] Refresh), available as Core™ i5 or Core™ i9 Operating system Choice of Windows 11 2024 LTSC or Linux 12 Memory Up to 64 GB DRAM (depending on processor selection) Ethernet 2x 2.5 Gigabit Ethernet and 1x Gigabit
ACOPOSmulti power supply module, 88 A, AS, wall mounting
Logic Scanner, PCI half-size module, 2 CAN bus interfaces, electrically isolated, max. 500 kbit/s, object buffer the transmit and receive directions, 256 kB SRAM (Automation Runtime)
ACOPOS plug-in module, HIPERFACE interface
ECAD DWL@DWL10000574181
manual DWL@DWL10000371824
Tools Utilities DWL@DWL10000551522
Tools Utilities DWL@DWL10000551527
manual DWL@DWL10000816676
Välj land och språk