Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 17.800 Nm - Stall torque: 25.000 Nm - Centering diameter: 130.00 [...] Brake holding torque: 27.00 Nm - Smooth shaft d=32.00 k6x58.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 96.6
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 17.800 Nm - Stall torque: 25.000 Nm - Centering diameter: 130.00 [...] Brake holding torque: 27.00 Nm - Smooth shaft d=32.00 k6x58.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option - Efficiency: 96.6
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 7.700 Nm - Stall torque: 10.000 Nm - Centering diameter: 95.00 mm [...] Brake holding torque: 15.00 Nm - Smooth shaft d=19.00 k6x40.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option - Efficiency: 93.6
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 15.000 Nm - Stall torque: 20.000 Nm - Centering diameter: 110.00 [...] Brake holding torque: 18.00 Nm - Smooth shaft d=24.00 k6x50.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 95.7
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 15.000 Nm - Stall torque: 20.000 Nm - Centering diameter: 110.00 [...] Brake holding torque: 18.00 Nm - Smooth shaft d=24.00 k6x50.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option - Efficiency: 95.7
USB 2.0 flash drive 2048 MB B&R
2005 digital input module, 32 inputs 24 VDC, 1 ms, sink/source, 2 electrically isolated input groups, order 2x TB718 terminal blocks separately!
Power connection cable, 4-pin, straight, 1 m
Battery unit 5 Ah, for APC620, APC810 or PPC800 UPS.
ACOPOSmulti plug-in module, HIPERFACE interface
Välj land och språk