ACOPOSmicro stepper motor module, X2X Link interface, 1x 24 V incremental encoder, 24-64 VDC ±25% power supply, 1 motor connection, 10 A continuous current, 2 digital inputs 24 VDC, sink, can be used as
X20 digital counter module, 1 ABR incremental encoder, 5 V (single-ended), 250 kHz input frequency, 4x evaluation, encoder monitoring, NetTime function
– 240 V / AC Up to 4 full-size PCIe slots 1 x PCIe x16 Gen5 1 x PCIe x4 Gen4 (PCIe x16 connector) 2 x PCIe x1 TPM 2.0 1 x M.2 (Standard) 2 x 2,5-Zoll-SATA-SSD (optional) 32/64 GB DRAM (depending on CPU) [...] 14 th Gen INTEL Core i (Raptor Lake Refresh) processors Core i5 or Core i9 Windows 11 2024 LTSC oder Linux 12 (chooseable) Interfaces 2x 2,5 Gigabit ETH onboard (100/1000/2500 Gbit incl. TSN support) 1x [...] 1x 1 Gigabit ETH onboard (100/1000 Gbit incl. TSN support) 4x USB 3.2 Gen 1 2x USB 3.2 Gen 2 4x DisplayPort Support for high performance graphics cards RAID option
manual DWL@DWL10000506858
manual DWL@DWL10000017812
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 7.700 Nm - Stall torque: 10.000 Nm - Centering diameter: 95.00 mm [...] d=19.00 k6x40.00 mm, without oil seal - LTN RE-15-1-V05, S: 1 - 00: No special option - Efficiency: 94.2
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 6000 rpm - Nominal torque: 4.100 Nm - Stall torque: 6.500 Nm - Centering diameter: 95.00 mm [...] Brake holding torque: 8.00 Nm - Smooth shaft d=19.00 k6x40.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 95.3
Välj land och språk