CompactFlash 512 MB B&R (SLC)
manual DWL@DWL10000495013
which takes effect when an Upgrade Service Package with model number 1A43S1:U1 or 1A43S1:U5 or 1A43S1:UU is purchased. 2) Service rendered for the Upgrade Service The services rendered for the Upgrade Service [...] Service Package ordered: Upgrade Service Package / Maximum number of CD-ROMs 1A43S1:U1 1 CD 1A43S1:U5 5 CDs 1A43S1:UU 20 CDs 4) Extending the Upgrade Service After the 12 months has passed, the Upgrade Service [...] extended by B&R for another 12 months unless B&R is requested by the customer to end the Upgrade Service. 5) Ending the Upgrade Service The Upgrade deliveries from B&R will be ended if B&R is requested by the
motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 4500 rpm - Nominal torque: 2.800 Nm - Stall torque: 3.200 Nm - Centering diameter: 60.00 mm, j6 fit - Flange
Välj land och språk