MCAD DWL@DWL10000495703
UPS cable - 3 m - For 5AC600.IUPS-00
ACOPOS servo drive, 3x 400-480 V, 8.8 A, 4 kW, coated, integrated line filter, braking resistor and electronic safe restart interlock
Graphics option - 1x SDL4 transmitter (max. 1920 x 1080) - For APC910
Firmware Upgrade DWL@DWL10000782487
datasheet DWL@DWL10000602967
ACOPOSmulti regeneration choke, 90 A, 480 V, terminal blocks
ACOPOSmulti mounting plate with backplane, 18 slots, AS, wall mounting, 75 mm² and 22 mm², complete
Screw clamp terminal block set for ACOPOSmulti 8B0P0110Hx00.00x-1 modules: 1x 8TB3104.206F-10, 1x 8TB3103.202A-10, 1x 8TB2106.2010-00
which takes effect when an Upgrade Service Package with model number 1A43S0:U1 or 1A43S0:U5 is purchased. 2) Service rendered for the Upgrade Service The services rendered for the Upgrade Service includes [...] Service Package ordered: Upgrade Service Package / Maximum number of CD-ROMs 1A43S0:U1 1 CD 1A43S0:U5 5 CDs 4) Extending the Upgrade Service After the 12 months has passed, the Upgrade Service will be a [...] extended by B&R for another 12 months unless B&R is requested by the customer to end the Upgrade Service. 5) Ending the Upgrade Service The Upgrade deliveries from B&R will be ended if B&R is requested by the
Välj land och språk