HW Upgrade DWL@DWL10000644096
MCAD DWL@DWL10000808258
MCAD DWL@DWL10000808242
Zertifikat DWL@DWL10000475606
2005 programmable I/O processor, 850 kB SRAM, 1.5 MB FlashPROM, 1 RS232 interface, 1 CAN interface, CAN: Electrically isolated, network-capable, max. 12 digital inputs 24 VDC, sink, max. 12 digital outputs [...] outputs 24 VDC, 0.1 A, 6 analog inputs ±10 V, 14-bit, 6 analog outputs ±10 V, 12-bit, 2 outputs with +10 V and -10 V per terminal block, order 3x TB170 terminal blocks separately!
DP slave interface 1 X2X Link master interface, 1 Ethernet interface 100BASE-T, 1 RS232 interface, 3 digital mixed channels optionally configurable as inputs or outputs, 24 VDC, 0.5 A, order application
DP slave interface, 1 X2X Link master interface, 1 Ethernet interface 100 Base-T, 1 RS232 interface, 3 digital mixed channels can be configured as inputs or outputs, 24 VDC, 0.5 A, order program memory
MCAD DWL@DWL10000448139
MCAD DWL@DWL10000448590
MCAD DWL@DWL10000495704
Välj land och språk