Power Panel PP252 5.7" QVGA monochrome LCD display, 20 function keys and 20 system keys, 1 aPCI slot, 64 MB SDRAM, 256 kB SRAM, CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, battery, metal housing
Power Panel PP252 5.7" QVGA color LCD display, 20 function keys and 20 system keys, 1 aPCI slot, 64 MB SDRAM, 256 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, battery, metal housing, IP65
1 CAN interface, 1 X2X Link master interface, 1 Ethernet interface 100BASE-T, 1 RS232 interface, 3 digital mixed channels optionally configurable as inputs or outputs, 24 VDC, 0.5 A, order application
Power Panel PP451, 5.7" QVGA monochrome LCD display, 6 soft keys, 16 function keys and 20 system keys, 1 aPCI slot, 128 MB SDRAM, 512 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection
Power Panel PP451, 5.7" QVGA TFT color display, 6 soft keys, 16 function keys and 20 system keys, 1 aPCI slot, 128 MB SDRAM, 512 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection
Power Panel PP452, 5.7" QVGA monochrome LCD display, 20 function keys and 20 system keys, 1 aPCI slot, 128 MB SDRAM, 512 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front)
Power Panel PP452, 5.7" QVGA TFT color display, 20 function keys and 20 system keys, 1 aPCI slot, 128 MB SDRAM, 512 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front)
3x 380-500 V, 0.55 kW, integrated EMC filter and brake chopper, shield plate included in delivery, X2X Link interface
ACOPOSinverter X64, 3x 380-500 V, 2.2 kW, integrated EMC filter and brake chopper, shield plate included in delivery, X2X Link interface
HW Upgrade DWL@DWL10000604606
Välj land och språk