Zertifikat DWL@DWL10000432652
MCAD DWL@DWL10000495705
MCAD DWL@DWL10000495706
MCAD DWL@DWL10000495721
MCAD DWL@DWL10000495722
MCAD DWL@DWL10000806275
Logic Scanner, PCI half size module, 1 POWERLINK (V1/V2) interface, Managing or controlled node, 1 CAN bus interface, Electrically isolated, Max. 1 Mbit/s, Object buffer in send and receive direction, [...] 1 MB SRAM (Automation Runtime), Order terminal blocks 2x TB704 separately!
X20 POWERLINK - TCP/IP gateway, can be expanded with active hub modules, 2x RJ45
Power Panel PP220 5.7" QVGA monochrome LCD display with touch screen (resistive), 1 aPCI slot, 64 MB SDRAM, 256 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, battery, metal housing, IP65
Power Panel PP220 5.7" QVGA color LCD display with touch screen (resistive), 1 aPCI slot, 64 MB SDRAM, 256 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, battery, metal housing, IP65 protection
Välj land och språk