motor 8MS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 5.800 Nm - Stall torque: 6.450 Nm - Centering diameter: 95.00 mm, h7 fit - Flange [...] Brake holding torque: 0.00 Nm - Smooth shaft d=19.00 k6x40.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option
motor 8MS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 5.800 Nm - Stall torque: 6.450 Nm - Centering diameter: 95.00 mm, h7 fit - Flange [...] Brake holding torque: 0.00 Nm - Smooth shaft d=19.00 k6x40.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option
motor 8MS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 5.800 Nm - Stall torque: 6.450 Nm - Centering diameter: 95.00 mm, h7 fit - Flange [...] Brake holding torque: 6.50 Nm - Smooth shaft d=19.00 k6x40.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option
HW Upgrade DWL@DWL10000604608
HW Upgrade DWL@DWL10000644098
HW Upgrade DWL@DWL10000644101
HW Upgrade DWL@DWL10000477312
processor 80486DX5-133 MHz, 8 MB DRAM, 20 GB HD, 4 serial and 1 parallel interface, PC card slot, Dallas hardware security key, fan. Connections for CAN bus, flat display, monitor, PS/2 AT keyboard, PANELWARE
processor 80486DX5-133 MHz, 32 MB DRAM, 20 GB HD, 4 serial and 1 parallel interface, PC card slot, Dallas hardware security key, fan. Connections for CAN bus, Ethernet, flat display, monitor, PS/2 AT keyboard
Power Panel PP320 BIOS, 5.7" QVGA color TFT display with touch screen (resistive), 256 MB SDRAM, CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC (order screw clamp
Välj land och språk