Provit 2000 Controller processor 80486DX5-133 MHz, 32 MB DRAM, 256 kB SRAM, CompactFlash slot (type I), 4 serial and 1 parallel interface, PC card slot, Dallas hardware security key, fan. Connections for [...] for CAN bus, Ethernet, flat display, monitor, PS/2 AT keyboard, PANELWARE keypads and ext. FDD. 24 VDC power supply.
Power Panel PP320 BIOS, 5.7" VGA color TFT display with touch screen (resistive), 256 MB SDRAM, CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC (order screw clamp
Mobile Panel MP50, 6.5" VGA TFT color display with touch screen (analog resistive), Intel PXA 270 processor, 256 MB DRAM, 128 MB flash memory, ETH 10/100, USB 1.1, 31 system keys, stop button, handwheel [...] handwheel, pushbutton, 2 integrated 3-position enable switches, handle. Delivered as an assembly (order cables and operating system separately).
Mobile Panel MP50, 6.5" VGA TFT color display with touch screen (analog resistive), Intel PXA 270 processor, 256 MB DRAM, 128 MB flash memory, ETH 10/100, USB 1.1, 31 system keys, stop button, joystick [...] joystick, key switch, 2 integrated 3-position enable switches, handle. Delivered as an assembly (order cables and operating system separately).
Mobile Panel MP50, 6.5" VGA TFT color display with touch screen (analog resistive), Intel PXA 270 processor, 256 MB DRAM, 128 MB flash memory, ETH 10/100, USB 1.1, 31 system keys, stop button, handwheel [...] handwheel, override potentiometer, 2 integrated 3-position enable switches, handle. Delivered as an assembly (order cables and operating system separately).
Mobile Panel MP50, 6.5" VGA TFT color display with touch screen (analog resistive), Intel PXA 270 processor, 256 MB DRAM, 128 MB flash memory, ETH 10/100, USB 1.1, 31 system keys, stop button, handwheel [...] handwheel, key switch, 2 integrated 3-position enable switches, handle. Delivered as an assembly (order cables and operating system separately).
Power Panel PP320, 5.7" QVGA TFT color display with touch screen (resistive), 128 MB SDRAM, CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC (order screw clamp terminal
- 1x RFID read/write unit - 1x emergency stop - 2x pushbutton (red and green) - 1x selector switch - 1x key switch - 1x front USB interface - For panel 5AP5230.185B/185C-000
Power Panel PP65, 3.5" QVGA color TFT display with touch screen (resistive), 30 function keys, 128 MB DRAM, 232 kB SRAM, CompactFlash slot, 1x ETH 10/100, 1x POWERLINK, 2x USB, IP65 protection (front)
Power Panel PP65, 5.7" QVGA color TFT display with touch screen (resistive), 10 function keys, 128 MB DRAM, 232 kB SRAM, CompactFlash slot, 1x ETH 10/100, 1x POWERLINK, 2x USB, IP65 protection (front)
Välj land och språk