Sensor - 800 MHz quad core (ARM Cortex-A9) - 1 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 5.3 MP 43 fps - Line scan support - Lens 25 mm, F4 with
Sensor - 800 MHz quad core (ARM Cortex-A9) - 1 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 5.3 MP 43 fps - Line scan support - Lens 16 mm, F4 with
inputs, 24 VDC, 50 kHz, sink, single- or dual-channel counter, incremental encoder, 2 transistor outputs, 24 VDC, 0.5 A, comparator function, short-circuit proof, 3 inputs, ±10 V, 16-bit, 3 outputs, ±10
Terminal set for ACOPOS P3 modules 8EI1X6H*TS, 8EI2X2H*TS, 8EI4X5H*TS, 8EI8X8H*TS: 1x 8TB2104.2210-00, 1x 8TB3102.222C-20, 3x 8TB3308.222A-00, 1x 8TB3106.222B-20, 1x 8TB3103.222A-20
Terminal set for ACOPOS P3 modules 8EI1X6M*TS, 8EI2X2M*TS, 8EI4X5M*TS, 8EI8X8M*TS: 1x 8TB2104.2210-00, 1x 8TB3202.222C-40, 3x 8TB3308.222A-00, 1x 8TB3206.223C-40, 1x 8TB3103.222A-20
X2X Link connection cable, 50 m
ACOPOSmulti mounting plate with backplane, 24 slots, AS, wall mounting, 75 mm² and 22 mm², complete
format configurable with software. Interfaces: 1x POWERLINK, 1x Ethernet 10/100/1000 Mbit/s, 1x X2X Link, 2x USB 3.0. [...] MHz (Intel Atom E3940), 4 GB DRAM, 64 kB FRAM, 4 GB onboard flash drive. Display and touch screen: 5.7", 640 x 480 (VGA) resolution, projected capacitive touch screen, multi-touch support, glass front
Välj land och språk