Sensor - 800 MHz quad core (ARM Cortex-A9) - 1 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 3.5 MP 43 fps - Lens 16 mm, F4 with adjustable focus - LED
Sensor - 800 MHz quad core (ARM Cortex-A9) - 1 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 3.5 MP 43 fps - Lens 12 mm macro, F4 with adjustable focus
Sensor - 800 MHz dual core (ARM Cortex-A9) - 1 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 3.5 MP 43 fps - Lens 8 mm, F4 with adjustable focus - LED
X67 temperature input module, 4 resistance measurement inputs, 2- or 4-wire measurement, Pt100, resolution 0.01 K
expansion option - Expansion unit - 1x emergency stop - 2x pushbutton (red and green) - 1x selector switch - 1x key switch - 1x front USB interface - For panel 5AP5230.156B/156C-000
expansion option - Expansion unit - 1x emergency stop - 2x pushbutton (red and green) - 1x selector switch - 1x key switch - 1x front USB interface - For panel 5AP5230.185B/185C-000
3D transformation functions License for up to 2 kinematic structures with up to 4 joint axes - 6-axis articulated arm - 5-axis CNC - Galileo Interface support for user-specific transformations Requirement: [...] 1A8CNCAX00.01-xx Authorization required to export this version Regulation (EC) 2021/821 (dual use): 2D002 This license is subject to special terms of use and can only be used in conjunction with library
3D transformation functions License for up to 2 kinematic structures with more than 4 joint axes - 6-axis articulated arm - 5-axis CNC - Galileo Interface support for user-specific transformations Requirement: [...] 1TG8CNCAX00.01-xx Authorization required to export this version Regulation (EC) 2021/821 (dual use): 2D002 This license is subject to special terms of use and can only be used in conjunction with library
dual core (ARM Cortex-A9) - 1 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 1.3 MP 90 fps - Lens 6 mm, F3.5 with adjustable focus - LED 16x red/gr
dual core (ARM Cortex-A9) - 1 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 1.3 MP 90 fps - Lens 6 mm, F3.5 with adjustable focus - LED 16x red - Wide
Välj land och språk