inference accelerator - 2 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 1.3 MP 165 fps - Line scan support - Lens 6 mm, F3.5 with adjustable focus -
inference accelerator - 2 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 1.3 MP 165 fps - Line scan support - Lens 4.6 mm, F3.5 with adjustable focus
core (ARM Cortex-A9) - 2 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 1.3 MP 165 fps - Line scan support - Lens 4.6 mm, F3.5 with adjustable focus
expansion option - Expansion unit - 1x emergency stop - 2x pushbutton (red and green) - 1x selector switch - 1x key switch - 1x front USB interface - For panel 5AP5230.215I-000
Created by: MIRALEMOVI2M 2019-06-17 12:53:45 - Sensor 1.3 MP 90 fps - Lens 4.6 mm, F3.5 with adjustable focus - Base plate without LED - No LED optics - Polished glass on both sides and high AR coating
Created by: MIRALEMOVI2M 2019-06-17 12:53:45 - Sensor 1.3 MP 90 fps - Lens 6 mm, F3.5 with adjustable focus - Base plate without LED - No LED optics - Polished glass and high AR coating with polarizing
(resistive), connections for 1x RS232, 5x USB 2.0, Smart Display Link/DVI/monitor, 2x Ethernet 10/100/1000, HDA sound, add-on UPS slot, can be expanded with 1 or 2 PCI / PCI Express slots, optional PCI
ACOPOSmulti mounting plate with backplane, 21 slots, AS, wall mounting, 75 mm² and 22 mm², complete
Camera - 800 MHz quad core (ARM Cortex-A9) - 4 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 3.5 MP - Color - Lens 12 mm, F4 with adjustable focus - LED
Välj land och språk