ACOPOS P3 cover, B&R orange, single-width, suitable for servo drives 8EI1X6xxSxx.xxxx-x / 8EI2X2xxSxx.xxxx-x / 8EI4X5xxSxx.xxxx-x /8EI8X8xxSxx.xxxx
P3 cover, B&R dark gray, single-width, suitable for servo drives 8EI1X6xxSxx.xxxx-x / 8EI2X2xxSxx.xxxx-x / 8EI4X5xxSxx.xxxx-x /8EI8X8xxSxx.xxxx-x
n digital signal processor, 3 digital channels 5 V (symmetrical) configurable as inputs or outputs, 2 digital input channels 24 V (asymmetrical), max. 2 event counters, 1 universal counter pair as AB counter
VDC, sink, 4 digital inputs, 2 µs, 24 VDC, sink, 4 digital outputs, 24 VDC, 0.5 A, source, 4 digital outputs, 2 µs, 24 VDC, 0.2 A, 4 digital inputs/outputs, 24 VDC, 0.5 A, 2 analog inputs ±10 V or 0 to [...] X20 PLC, with integrated I/O, x86-400, 256 MB DDR3 RAM, 32 kB FRAM, 2 GB onboard flash drive, 1 insert slot for X20 interface modules, 2 USB interfaces, 1 RS232 interface, 1 CAN bus interface, 1 POWERLINK
A for external current transformer, one of which can be switched to internal current transformer (±2.5 V measurement signal), voltage input for measuring individual phases order terminal blocks 0TB1106
NIC for computer/server - 10/100/1000 Mbps For x1 PCI Express Serial Link (PCI Express 1.1. (2.5 GT/s)) (also runs in x4, x8 and x16 slots) Can be used with APROL R3.6 / R4.0!
Power Panel FT51, 21.5" CPU and memory: ARM CPU (Cortex-A53, 1.6 GHz), 2 GB RAM, 512 MB onboard flash drive. Display and touch screen: 21.5", 1920 x 1080 (FHD) resolution, projected capacitive touch screen [...] portrait format configurable with software. Interfaces: 1x Ethernet 10/100 IEEE 802.3af (PoE) 1x USB 2.0 host Client software: Integrated service page, VNC client, embedded web browser.
Smart Camera - 800 MHz quad core (ARM Cortex-A9) - 2 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 5.3 MP 43 fps - Line scan support - Lens 12 mm, F4
Smart Camera - 800 MHz quad core (ARM Cortex-A9) - 2 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 5.3 MP 43 fps - Line scan support - Lens 25 mm, F4
Välj land och språk