Sensor - 800 MHz quad core (ARM Cortex-A9) - 1 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2 x POWERLINK - Sensor 5.3 MP 43 fps - Line scan support - External lens
Sensor - 800 MHz dual core (ARM Cortex-A9) - 1 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2 x POWERLINK - Sensor 5.3 MP 43 fps - Line scan support - External lens
kHz 3 diff. outputs, RS422 level, 100 kHz 16 digital inputs 24 VDC, 5 µsec, sink 32 digital outputs 24 VDC, 0.5 A Order terminal blocks 2 x TB140 separately!
With inference accelerator - 4 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 3.5 MP - Color - Lens 4.6 mm, F3.5 with adjustable focus - LED 16x white
dual core (ARM Cortex-A9) - 1 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 3.5 MP 43 fps - Lens 4.6 mm, F3.5 with adjustable focus - LED 16x red/g
dual core (ARM Cortex-A9) - 1 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 3.5 MP 43 fps - Lens 6 mm, F3.5 with adjustable focus - LED 16x red/bl
P3 servo drive, 1 digital multi-standard encoder interface per axis, 3x 200-480 VAC, 4.5 A, 3 axes, wall mounting, 2-row connector set, cover, integrated braking resistor
for US region 1x Ethernet 100BASE-T uplink port, 1x GPRS/3G uplink port, 5 device agents, integrated firewall, 2x digital inputs, 2x digital outputs, 24 VDC, note: does not work when using a Verizon SIM
safe type A digital inputs, configurable input filter, 6 pulse outputs, 24 VDC, 2 safe type B1 digital outputs, 24 VDC, 0.5 A, OSSD
Välj land och språk