quad core (ARM Cortex-A9) - 1 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 3.5 MP 43 fps - Lens 6 mm, F3.5 with adjustable focus - LED 16x red/bl
quad core (ARM Cortex-A9) - 1 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 3.5 MP 43 fps - Lens 6 mm, F3.5 with adjustable focus - LED 16x red - Standard
adapter cable, length 0.4 m, for analog multi-encoder interfaces and incremental encoder interfaces, 5x 2x 0.14 mm², 10-pin male IX connector to 15-pin female DSUB
8-pin motor connector, speedtec, IP67, crimp contacts included in delivery: 4x 2.5-4.0 mm² + 4x 0.14-1.0 mm², cable terminals: 14.0-17.0 mm, UL/CSA listed
X20 PWM motor module, 24 to 39 VDC ±25%, 2 PWM motor bridges, 3 A continuous current, 3.5 A peak current, 4 digital inputs 24 VDC, sink, configurable as incremental encoder
Provit 5000 Controller Bus Unit 2 slots (1 BR PCI/ISA, 1 half size PCI). Prepared for add-on CD-ROM drive. 24 VDC power supply. For 5C5001.xx system units.
X2X keypad module, white aluminum, 5 B&R illuminated ring keys, with 4-color illumination: Green, yellow, red, white (4 keys) / green, yellow, red, blue (1 key), X2X interface, 24 VDC, terminal blocks
Provit 5600 Controller bus unit 6 slots (1 half size ISA, 2 full size ISA, 3 full size ISA/PCI). 24 VDC power supply. Suitable for 5C5601.xx system units.
Provit 5600 Controller bus unit 6 slots (1 half size ISA, 2 full size ISA, 3 full size ISA/PCI). 115/230 VAC power supply. For 5C5601.xx system units.
X20 safe temperature input module, 2x 2 safe analog inputs for thermocouples, Type: J, K, N, S, R, C, T, resolution 0.1°C, 1x 2 safe analog inputs for PT100/PT1000 sensors, channel pairs galvanically isolated [...] integrated compensation of terminal temperature, integrated temperature sensor in terminal block X20TB5E, configurable input filter and switching thresholds
Välj land och språk